Download document () of 20

BPEXT481

Extension Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series SmartPro cable
Catalog Number
BPEXT481
UPC
037332197870
Product Length/Depth
19.4 in
Product Height
1.4 in
Product Width
2.4 in
Product Weight
1.09 lb
Compliances
RoHS

Product specifications

Package contents
BPEXT481 Extension Cable, 1-ft. (0.31 m)
Input connection
175A Blue 48V DC Connector (1)
Product Highlights
1-ft. (0.31 m) in length
2 Blue 175A DC connectors (1 output, 1 input)
Heavy-duty 6 AWG 2-conductor black cabling
Cable Length Range
Up to 4ft (up to 1M)
Accessory Class
UPS accessories
Cable Length
1 ft
Output Connector Type
175A Blue 48V DC Connector (1)

Export product specification