SmartPro 208 & 120V 5kVA 3.75kW Line-Interactive Sine Wave UPS, 3U, Extended Run, Network Card Options, USB, DB9
| Product Name |
Eaton Tripp Lite series SmartPro UPS
|
| Catalog Number |
SMART5000XFMRXL
|
| UPC |
037332121462
|
| Product Length/Depth |
33 in
|
| Product Height |
12 in
|
| Product Width |
23 in
|
| Product Weight |
143.3 lb
|
| Compliances |
RoHS
FCC Class A TAA Compliant |
| Certifications |
NOM
IEC/EN 62040-1 CSA certified UL 1778 CSA Std. C22.2 |
| Topology |
Line-interactive
|
| Form factor |
Rackmount
|
| Rack size |
3U
|
| Package contents |
|
| Input nominal voltage |
208 VAC
|
| Nominal frequency |
60 Hz
|
| Input frequency range |
60 Hz
|
| Receptacle |
|
| Electric current - max |
24A
|
| Battery replacement |
RBC94-3U (quantity 3)
|
| Runtime at half load |
20 min
|
| Noise level |
45 dBA maximum, front side 1m
|
| Relative humidity |
5-95% non-condensing
|
| Output Receptacles |
L6-30R
5-15/20R L6-20R |
| Product Features |
Individually Controllable Load Banks
Expandable Runtime |
| Product Highlights |
NEMA L6-30P input; 8 NEMA 5-15/20R, 2 L6-20R and 1 L6-30R outlets
To use the Auto Probe feature, this product requires a WEBCARDLX network interface (sold separately) running LX firmware update 15.5.2 or later 3U all-in-one chassis; 8 single-outlet switched load banks; 97% efficiency USB, Serial, EPO and Network Management Card options 5kVA / 5000VA line interactive 3U rack/tower UPS; Sine wave output 208 and 120V output during brownouts to 167 and overvoltages to 260V |
| PowerAlert Software |
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
|
| Network Management Cards |
TLNETCARD
WEBCARDLXE |
| Network Management Cards Details |
Network management card optional
|
| TAA Compliance |
Yes
|
| Output power factor |
0.75
|
| Phase (input) |
Single-phase
|
| Runtime at full load |
8.5 min. (3750W)
|
| Communication interface |
Slot for SNMP / Web interface
USB DB9 Serial EPO (emergency power off) USB and DB9 serial cables included |
| Battery Access |
Front panel battery access door
|
| Typical Battery Runtime |
Expandable Runtime
|
| Dc Voltage |
48
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Communications Cable |
USB and DB9 cabling included
|
| Grounding Details |
Back panel grounding lug
|
| Output Circuit Breakers |
20A double pole breaker supports L6-20R outlets, 20A branch rated breaker (x2) supports 4 5-15/20R outlets each, L6-30R outlet is unbreakered
|
| Load Management Receptacles |
Eight switchable single-outlet 5-15/20R load banks
|
| High Voltage Transfer to Battery Power |
260
|
| Low Voltage Transfer to Battery Power |
167
|
| Undervoltage Correction |
Input voltages between 167 and 194 are boosted by 12%
|
| Application |
Large Network
|
| Switch configuration |
2 Switches control off/on power status and alarm-cancel/self-test operation
|
| AC suppression joule rating |
1020
|
| Housing material |
Steel
|
| Output AC waveform (AC mode) |
Sine wave
|
| Output AC waveform (battery mode) |
Pure Sine wave
|
| Output Capacity (kVA) |
5
|
| Primary UPS Depth (mm) |
635
|
| Primary UPS Height (mm) |
132
|
| Primary UPS Width (mm) |
445
|
| AC Suppression Response Time |
Instantaneous
|
| Alarm Interface |
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
|
| Audible Alarms |
Audible alarm indicates power-failure, overload and low-battery conditions
|
| Battery Start Capability |
Cold-start operation supported
|
| Cooling Method |
Fan
|
| Battery Replacement Description |
Hot-swappable, user replaceable batteries
|
| LED Indicators |
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
|
| Minimum Required Rack Depth With External Battery Pack |
32
|
| Minimum Required Rack Depth Without External Battery Pack |
30
|
| Output Voltage Regulation (Line Mode) |
208 & 120V (+/- 10%)
|
| Output Voltage Regulation(Battery Mode) |
+/- 5%
|
| Overvoltage Correction |
Input voltages between 228 and 260 are reduced by 12%
|
| Rechargeable Battery |
6.8 hours from 10% to 90% (typical, full load discharge)
|
| Recommended Electrical Service |
30A 208V
|
| Storage Temperature |
5° to 122°F (-15° to 50°C)
|
| Network Monitoring Port Description |
Supports detailed monitoring of UPS and site power conditions
|
| Nominal Voltage Details |
208/120V nominal output in battery mode
|
| Voltage Regulation Description |
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 167 to 260
|
| WatchDog Compatibility |
Supports Watchdog application, OS and hard-reboot restart options for remote applications
|
| Maximum Input Amps |
24
|
| Minimum Required Rack Depth (cm) |
71.12
|
| Minimum Required Rack Depth (inches) |
28
|
| UPS Input Cord Length (m) |
3.1
|
| UPS Power Module Dimensions |
5.2 x 17.5 x 25
|
| Power Mode Transfer Time |
7 ms (AC to Battery); 1 ms (Battery to AC) typical
|
| TAA Compliance |
Yes
|
| Connected Equipment Insurance |
$250,000 Ultimate Lifetime Insurance
|
| Optional Accessories |
2 post rackmount (2POSTRMKITHD)
Tower (2-9USTAND) |
| EMI AC Noise Suppression |
EMI / RFI AC Noise Suppression
|
| UPS Input Connection Type |
L6-30P
|
| External Battery Pack Compatibility |
BP48V27-2US (multi-pack compatible)
BP48V60RT-3U (multi-pack compatible) |
| Green Energy-Saving Features |
Greater than 95% efficiency - GREEN UPS
Individually controllable load banks |
| High Availability UPS Features |
Auto probe monitoring and reboot (requires WEBCARDLX)
Automatic voltage regulation (AVR) Remote management Hot swappable batteries Surge/noise protection |