Knowledge Search
Download document () of 20
We make what matters work*

C25FNF360C

Eaton definite purpose contactor, Quick, 60A, 440-480 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, two- and three-pole, 60A, Contactor, Three-pole, 75A, Box lugs (posidrive setscrew) and quick connect terminals

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25FNF360C
UPC
782113499956
Product Length/Depth
3.97 in
Product Height
3.75 in
Product Width
2.63 in
Product Weight
2.8 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized
Catalog Notes
Resitive Load rating per pole

Product specifications

Amperage Rating
60A
Number of poles
Three-pole
Type
Non-reversing
Coil
440-480 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
60 A
Model
Contactor
Resistive load
75 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.