Knowledge Search
Download document () of 20
We make what matters work*

C25FNF375B

Eaton definite purpose contactor, 60–75A, two- and three-pole ,Open with metal mounting plate ,Box lugs (posidrive setscrew) and quick connect terminals (side-by-side) ,208–240 Vac, 50/60 Hz

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25FNF375B
UPC
782114117460
Product Length/Depth
3.97 in
Product Height
3.75 in
Product Width
2.63 in
Product Weight
2.66 lb
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
Catalog Notes
Resitive Load rating per pole

Product specifications

Amperage Rating
75A
Number of poles
Three-pole
Type
Non-reversing
Coil
208-240 Vac, 50/60 Hz
Contact configuration
1 NO, 1 NC
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
75 A
Model
Contactor
Resistive load
90 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.