Knowledge Search
Download document () of 20
We make what matters work*

C306GT3B

Eaton Freedom NEMA overload relay, 60 - 79A, Three-pole, NEMA Size 1, 2, IEC Size G-K, Panel/DIN Rail Mounted mounting

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
C306GT3B
UPC
782113031880
Product Length/Depth
5.1 in
Product Height
4.5 in
Product Width
4.5 in
Product Weight
1.15 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Overload relay assembled with mounting adapter for DIN rail or panel mount

Product specifications

Amperage Rating
60-79A
Design
NEMA, IEC
Frame size
NEMA Size 1, 2, IEC Size G-K
Mounting
DIN rail, panel
Number of poles
Three-pole
Special features
Heaters required
Trip Type
Thermal
Type
Freedom NEMA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.