Knowledge Search
Download document () of 20
We make what matters work*

C320KG3

1NO-NC AUX CONT FOR 15-75A DP CONT

General specifications

Product Name
Eaton definite purpose motor control auxiliary contact
Catalog Number
C320KG3
UPC
782113376370
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
3 in
Product Weight
0.15 lb
Catalog Notes
Heavy-Duty Pilot Rated for 10A at 600 Vac, For 15-75A Contactors

Product specifications

Special features
Used with Definite Purpose contactors
Type
Accessory
Contact configuration
1 NO, 1 NC
Terminals
Pressure plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.