Knowledge Search
Download document () of 20
We make what matters work*

C320KGS22

Eaton Freedom NEMA auxiliary contact, Used on Starter and Contactors, NO NC circuit

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
C320KGS22
UPC
662276632332
Product Length/Depth
3 in
Product Height
2 in
Product Width
2 in
Product Weight
0.2 lb
Certifications
cUL Listed
Catalog Notes
NO-NC occupies two positions--L2 and L3, or R2 and R3.

Product specifications

Used with
Used on Starters and Contactors
Contact configuration
NO, NC
Series
Freedom
Size
NEMA sizes 3 - 5, IEC sizes L - S

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.