Knowledge Search
Download document () of 20
We make what matters work*

C320KGT4

Eaton Freedom NEMA auxiliary contact, Soft Starter-Fusible Disconnect, 600A, NEMA 1

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
C320KGT4
UPC
782113413594
Product Length/Depth
2 in
Product Height
2.2 in
Product Width
1.9 in
Product Weight
0.15 lb
Certifications
cUL Listed
Catalog Notes
NCI = Normally Closed early opening designed for use in reversing applications. EC = Early Closing. LO = Late Opening.

Product specifications

Used with
Used on Starters and Contactors
Mounting method
Top
Contact configuration
2 NO 3NC
Series
Freedom

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.