Knowledge Search
Download document () of 20
We make what matters work*

C320TS1

Transient Suppressor Kits, NEMA Sizes 00-2, IEC Sizes A-K, Used on Starter and Contactors, 24/120V coil voltage

General specifications

Product Name
Eaton Freedom NEMA transient suppressor kit
Catalog Number
C320TS1
UPC
782113691152
Product Length/Depth
1.9 in
Product Height
2.2 in
Product Width
1.2 in
Product Weight
0.04 lb
Certifications
cUL Listed
Catalog Notes
Limit High Voltage transients. Mount directly to the coil terminals. Suppressor is compatible w/ coil voltages/ ranges as shown, both 50 and 60 Hz.

Product specifications

Used with
Used on Starters and Contactors
Special features
Used on Starters and Contactors
Series
Freedom
Coil voltage
24/120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.