Knowledge Search
Download document () of 20
We make what matters work*

C321KM55

Mechanical Interlock, Horizontal contactor mount, IEC N-P frame size

General specifications

Product Name
Eaton definite purpose motor control mechanical interlock
Catalog Number
C321KM55
UPC
782114983553
Product Length/Depth
15 in
Product Height
7 in
Product Width
11 in
Product Weight
4.65 lb
Certifications
UL Listed
cULus Listed

Product specifications

Mounting
Horizontal
Frame
IEC size N to P

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.