Knowledge Search
Download document () of 20

C440A1A1P6SAX

Eaton C440 electronic overload relay, C440 Electronic Overload Relay - NEMA, Separate Mount, 45mm frame, Selectable 10A, Class 10 ,20, 30, Overload .33-1.65A, Standard

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
C440A1A1P6SAX
UPC
786685412344
Product Length/Depth
4.32 in
Product Height
3.8 in
Product Width
1.8 in
Product Weight
0.87 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Overload range
.33-1.65A
Special features
Standard
Type
Electronic overload relay
Frame size
45 mm
Rated short-time withstand current (Icw)
Manual
Auto
Trip type
Selectable 10 A, class 10 ,20, 30
Size
Separate Mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.