Knowledge Search
Download document () of 20

C440A2A020SAX

Eaton C440 electronic overload relay, C440 Electronic Overload Relay - NEMA, Separate Mount, 45mm frame, Selectable 10A, Class 10 ,20, 30, Overload 4-20A, Ground fault sensing

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
C440A2A020SAX
UPC
786685412405
Product Length/Depth
4.32 in
Product Height
6.5 in
Product Width
1.8 in
Product Weight
0.87 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Overload range
4-20A
Special features
Ground fault sensing
Type
Electronic overload relay
Frame size
45 mm
Rated short-time withstand current (Icw)
Auto
Manual
Trip type
Selectable 10 A, class 10 ,20, 30
Size
Separate Mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.