Knowledge Search
Download document () of 20

C4411

Eaton control product overload relays, Motor Insight Overload Relays, Type 1 and 12 remote mounted display - C4411

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay overload relays
Catalog Number
C4411
UPC
786685221212
Product Length/Depth
3.9 in
Product Height
0.6 in
Product Width
2.7 in
Product Weight
0.4 lb
Compliances
NEMA Compliant
RoHS Compliant
CE Marked
Certifications
UL 1053
CSA Certified
cULus Listed Class NKCR
EN 60947-4-1
UL 508
cULus Listed Class NKCR7
UL Listed
Catalog Notes
Type 1 and 12 remote mounted display

Product specifications

Type
Motor Insight motor protection relay accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.