Knowledge Search
Download document () of 20
We make what matters work*

C4413

Eaton control product overload relays, Motor Insight Overload Relays, Type 3R kit for remote display

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay overload relays
Catalog Number
C4413
UPC
786685244884
Product Length/Depth
4.4 in
Product Height
1.4 in
Product Width
4.2 in
Product Weight
1.11 lb
Compliances
CE Marked
NEMA Compliant
RoHS Compliant
Certifications
UL 508
UL 1053
EN 60947-4-1
cULus Listed Class NKCR
CSA Certified
cULus Listed Class NKCR7
Catalog Notes
Type 3R kit for remote display

Product specifications

Special features
Type 3R kit for remote display
Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.