Knowledge Search
Download document () of 20
We make what matters work*

C441CA

Eaton C441 overload relay, Motor Insight Overload Relays, With user interface, 323 - 528 Vac overload, 1-9A, 480 Vac (323-528 Vac)

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay
Catalog Number
C441CA
UPC
786685221168
Product Length/Depth
3.94 in
Product Height
4.92 in
Product Width
3.94 in
Product Weight
2 lb
Compliances
RoHS Compliant
NEMA Compliant
CE Marked
Certifications
UL 508
UL 1053
cULus Listed Class NKCR
cULus Listed Class NKCR7
CSA Certified
EN 60947-4-1
Catalog Notes
With user interface

Product specifications

Overload range
323 - 528 Vac
Overload relay
1-9A, 480 Vac (323-528 Vac)
Type
Motor Insight Overload Relays

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.