Knowledge Search
Download document () of 20
We make what matters work*

C441CTKIT300

Eaton control product transformer kit, External control transformer kit, External CT Kit (300A), overload, 5A, 300 Vac

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay transformer kit
Catalog Number
C441CTKIT300
UPC
786685436951
Product Length/Depth
3.53 in
Product Height
4.09 in
Product Width
2.23 in
Product Weight
4.32 lb
Compliances
CE Marked
NEMA Compliant
RoHS Compliant
Certifications
UL 1053
UL 508
CSA Certified
cULus Listed Class NKCR7
cULus Listed Class NKCR
EN 60947-4-1
Catalog Notes
External CT Kit (300A)

Product specifications

Quantity
3
Overload relay
5A, 300 Vac
Special features
Used with C441 Motor Insight Motor Protection Relays
Type
External control transformer kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.