Knowledge Search
Download document () of 20
We make what matters work*

C441L

Eaton control product communication module, Eaton DeviceNet Communication Module, 24 Vdc, 2 IN/1 OUT modules

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay communication module
Catalog Number
C441L
UPC
786685416113
Product Length/Depth
5.5 in
Product Height
2 in
Product Width
6 in
Product Weight
0.5 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Listed
Catalog Notes
0

Product specifications

Number of modules
2 IN/1 OUT
Operating Temperature
-40° to 131°F (-40° to 55°C)
Special features
DeviceNet
Type
DeviceNet
Voltage rating
24 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.