Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

C441M

Eaton control product communication module, Motor Insight Overload Relays - Communications modules and accessory types, overload, Modbus RTU module

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay communication module
Catalog Number
C441M
UPC
786685221205
Product Length/Depth
3 in
Product Height
3 in
Product Width
0.6 in
Product Weight
2.3 lb
Compliances
CE Marked
NEMA Compliant
RoHS Compliant
Certifications
cULus Listed Class NKCR7
UL 1053
CSA Certified
UL 508
cULus Listed Class NKCR
EN 60947-4-1

Product specifications

Communication
Modbus RTU module
Special features
Used with Motor Insight Overload Relays
Type
Modus

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.