Knowledge Search
Download document () of 20

C441N

Eaton control product communication module, Modbus Communication Module, 120 Vac, 4 IN/2 OUT modules, I/O module

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay communication module
Catalog Number
C441N
UPC
786685416120
Product Length/Depth
6 in
Product Height
2 in
Product Width
5 in
Product Weight
0.55 lb
Compliances
CE Marked
RoHS Compliant
NEMA Compliant
Certifications
cULus Listed Class NKCR
cULus Listed Class NKCR7
UL 508
UL 1053
CSA Certified
EN 60947-4-1
UL Listed

Product specifications

Accessories
I/O module
Number of modules
4 IN/2 OUT
Operating Temperature
-58° to 176°F
Special features
Modbus
Type
Modbus
Voltage rating
120 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.