Knowledge Search
Download document () of 20
We make what matters work*

C441R

Eaton control product ethernet communication adapter, Eaton ETHERNET COMM ADP FOR MI APPLICATION WITH 120VAC I/O

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay ethernet communication adapter
Catalog Number
C441R
UPC
786685491370
Product Length/Depth
4.75 in
Product Height
1 in
Product Width
2.5 in
Product Weight
0.3 lb
Compliances
CE Marked
RoHS Compliant
NEMA Compliant
Certifications
cULus Listed Class NKCR
cULus Listed Class NKCR7
UL 508
UL 1053
CSA Certified
EN 60947-4-1
UL Listed
Catalog Notes
0

Product specifications

Communication
Modbus TCP/EtherNet/IP module 4IN/2OUT 120 Vac
Type
Motor Insight Overload Relays - Communications modules and accessory types

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.