Knowledge Search
Download document () of 20
We make what matters work*

C441S

Eaton control product communication module, PROFIBUS Communication Module, 120 Vac, 4 IN/2 OUT modules

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay communication module
Catalog Number
C441S
UPC
786685416144
Product Length/Depth
5.5 in
Product Height
2 in
Product Width
6 in
Product Weight
0.55 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
Catalog Notes
0

Product specifications

Number of modules
4 IN/2 OUT
Special features
Profibus
Type
Profibus
Voltage rating
120 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.