Knowledge Search
Download document () of 20
We make what matters work*

C441SS

Eaton control product communication module, PROFIBUS Communication w/120 VAC input and relay output Stand alone - C441SS

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay communication module
Catalog Number
C441SS
UPC
786685953472
Product Length/Depth
4.4 in
Product Height
1.2 in
Product Width
3.625 in
Product Weight
0.4 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 255-6
EN 60255-6
Catalog Notes
0

Product specifications

Number of modules
4 IN/2 OUT
Special features
Profibus
Type
Motor Insight motor protection relay accessory
Voltage rating
120 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.