Knowledge Search
Download document () of 20
We make what matters work*

C441T

Eaton control product ethernet communication adapter, ETHERNET COMM ADP FOR MI APPLICATION WITH 24VDC I/O

General specifications

Product Name
Eaton C441 Motor Insight motor protection relay ethernet communication adapter
Catalog Number
C441T
UPC
786685491387
Product Length/Depth
4.75 in
Product Height
1 in
Product Width
2.5 in
Product Weight
0.3 lb

Product specifications

Communication
Modbus TCP/EtherNet/IP module 4IN/2OUT 24 Vdc
Type
Motor Insight Overload Relays - Communications modules and accessory types

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.