Knowledge Search
Download document () of 20

C445BA-SALN

Eaton Power Xpert C445 Intelligent motor management relay, C445 Base module, AC Power, AC Inputs, Latch Outputs

General specifications

Product Name
Eaton Power Xpert C445 Intelligent motor management relay
Catalog Number
C445BA-SALN
UPC
786685956602
Product Length/Depth
72.644 mm
Product Height
112.014 mm
Product Width
76.2 mm
Product Weight
453.592 g
Compliances
CE Marked

Delivery program

Type
Intelligent motor management relay

Technical data - electrical

Power supply
AC power

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.