Knowledge Search
Download document () of 20
We make what matters work*

C445DEMO-IEC

Eaton Power Xpert C445 demo unit, C445 Counter Stand Interactive Demo Unit, 120V, IEC Display with Profibus

General specifications

Product Name
Eaton Power Xpert C445 demo unit
Catalog Number
C445DEMO-IEC
UPC
786685984773
Product Length/Depth
304.8 mm
Product Height
355.6 mm
Product Width
177.8 mm
Product Weight
3.628736 g
Compliances
CE Marked

Delivery program

Type
Intelligent motor management relay accessory

Additional information

Special features
Demo Stand

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.