Knowledge Search
Download document () of 20
We make what matters work*

C445MA-032V

Eaton Power Xpert C445 Intelligent motor management relay, C445 Measure Module, 45mm, 4-32A, Current, Voltage

General specifications

Product Name
Eaton Power Xpert C445 Intelligent motor management relay
Catalog Number
C445MA-032V
UPC
786685956978
Product Length/Depth
63.5 mm
Product Height
107.696 mm
Product Width
72.898 mm
Product Weight
254.01152 g
Compliances
CE Marked

Delivery program

Type
Intelligent motor management relay

Technical data - electrical

Overload range
4-32A
Frequency rating
20-80 Hz

Technical data - mechanical

Frame size
45 mm
Torque rating
0.4 Nm / 3.5 lb-in

Additional information

Special features
Standard

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.