Knowledge Search
Download document () of 20
We make what matters work*

CE15BN4AB

Eaton XT IEC contactor, 10A, 110-120 Vac, 50-60 Hz, 10A, Frame B, 45 mm, 50-60 Hz, 0.5 hp, Steel mounting plate, Four-pole, Non-reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15BN4AB
UPC
782113778310
Product Length/Depth
3.25 in
Product Height
2.96 in
Product Width
1.8 in
Product Weight
0.9 lb
Compliances
DIN VDE 0600
ISO 9000
Certifications
CSA Certified
IEC Rated
UL Listed
Catalog Notes
No enclosure

Product specifications

Amperage Rating
10A
HP rating - max
0.5 hp
Number of poles
Four-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
45 mm
Coil voltage
110-120 Vac, 50-60 Hz
Continuous ampere rating
10 A
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Steel mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.