Knowledge Search
Download document () of 20
We make what matters work*

CE15CNS3AB

Eaton XT IEC contactor, 12A, 110-120 Vac, 50-60 Hz, 1NO, 12A, Frame C, 45 mm, 50-60 Hz, 0.5 hp, Side, Three-pole, Non-reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15CNS3AB
UPC
782113778457
Product Length/Depth
3.25 in
Product Height
2.96 in
Product Width
1.8 in
Product Weight
0.9 lb
Compliances
DIN VDE 0600
ISO 9000
Certifications
IEC Rated
CSA Certified
UL Listed
Catalog Notes
Fourth power pole position is used as the auxiliary contact and adds no additional width. No enclosure.

Product specifications

Amperage Rating
12A
HP rating - max
0.5 hp
Number of poles
Three-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
45 mm
Coil voltage
110-120 Vac, 50-60 Hz
Contact configuration
1 NO
Continuous ampere rating
12 A
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.