Knowledge Search
Download document () of 20
We make what matters work*

CE15FNS3AB

Eaton Freedom series IEC contactor, F-frame, Non-reversing, No overload relay, 32A, Three-pole, 2 hp max, Steel mounting plate, 1NO Side mounted auxiliary contact, 110/120 VAC, 50/60 Hz

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15FNS3AB
UPC
782113779263
Product Length/Depth
3.25 in
Product Height
2.96 in
Product Width
1.8 in
Product Weight
1.01 lb
Compliances
DIN VDE 0600
ISO 9000
Certifications
IEC Rated
CSA Certified
UL Listed
Catalog Notes
No enclosure

Product specifications

Amperage Rating
32A
HP rating - max
2 hp
Number of poles
Three-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
F
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
1 NO
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.