Knowledge Search
Download document () of 20

CE15NN3T

Eaton XT IEC contactor, 140A, 24 Vac, 50-60 Hz, 140A, Frame N, 250 mm, 50-60 Hz, Steel mounting plate, Three-pole, Non-reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15NN3T
UPC
782113644721
Product Length/Depth
5.94 in
Product Height
6.5 in
Product Width
4.08 in
Product Weight
8.05 lb
Compliances
ISO 9000
DIN VDE 0600
Certifications
CSA Certified
IEC Rated
UL Listed
Catalog Notes
No enclosure

Product specifications

Amperage Rating
140A
Number of poles
Three-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
250 mm
Coil voltage
24 Vac, 50-60 Hz
Continuous ampere rating
140 A
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Steel mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.