Knowledge Search
Download document () of 20
We make what matters work*

CE15SN3A

Eaton XT IEC contactor, 300A, 110-120 Vac, 50-60 Hz, 1NO-1NC, 300A, Frame S, 50-60 Hz, Side, Three-pole, Non-reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE15SN3A
UPC
782113035574
Product Length/Depth
7.25 in
Product Height
9.11 in
Product Width
7.05 in
Product Weight
20 lb
Compliances
DIN VDE 0600
ISO 9000
Certifications
IEC Rated
UL Listed
CSA Certified
Catalog Notes
No enclosure

Product specifications

Amperage Rating
300 A
Number of poles
Three-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
S
Coil voltage
110-120 Vac, 50-60 Hz
Contact configuration
1 NO, 1 NC
Continuous ampere rating
300 A
Relay
No overload relay
Series
Freedom
Operation
Non-reversing
Mounting method
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.