Knowledge Search
Download document () of 20
We make what matters work*

CE55FN3AB

Eaton XT IEC contactor, 32A, 110-120 Vac, 50-60 Hz, 1NC, 32A, Frame F, 90 mm, 50-60 Hz, 2 hp, Top mounted auxiliary contacts, Three-pole, Reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE55FN3AB
UPC
782113780184
Product Length/Depth
3.28 in
Product Height
2.96 in
Product Width
4.2 in
Product Weight
2.25 lb
Compliances
DIN VDE 0600
ISO 9000
Certifications
UL Listed
CSA Certified
IEC Rated
Catalog Notes
No enclosure

Product specifications

Amperage Rating
32A
HP rating - max
2 hp
Number of poles
Three-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
90 mm
Coil voltage
110-120 Vac, 50-60 Hz
Contact configuration
1 NC
Continuous ampere rating
32 A
Relay
No overload relay
Series
Freedom
Operation
Reversing
Mounting method
Top mounted auxiliary contacts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.