Knowledge Search
Download document () of 20
We make what matters work*

CE55NN3C

Eaton XT IEC contactor, 140A, 440-480 Vac, 50-60 Hz, 1NO-1NC, 140A, Frame N, 250 mm, 50-60 Hz, Side, Three-pole, Reversing, No overload relay, Freedom, Contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
CE55NN3C
UPC
782113644806
Product Length/Depth
5.94 in
Product Height
7.17 in
Product Width
8.16 in
Product Weight
17 lb
Compliances
ISO 9000
DIN VDE 0600
Certifications
UL Listed
IEC Rated
CSA Certified
Catalog Notes
No enclosure

Product specifications

Amperage Rating
140A
Number of poles
Three-pole
Type
Contactor
Frequency rating
50-60 Hz
Frame size
250 mm
Coil voltage
440-480 Vac, 50-60 Hz
Contact configuration
1 NO, 1 NC
Continuous ampere rating
140 A
Relay
No overload relay
Series
Freedom
Operation
Reversing
Mounting method
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.