Download document () of 20
We make what matters work*

CF30004GPEBIND

Eaton CF3000, Control Panel, Cooper, Addressable, Touch Screen, EN54, 4 Loop, Ext. Battery Box, Printer, ????

General specifications

Product Name
Eaton CF3000 Addressable control panel
Catalog Number
CF30004GPEBIND
EAN
5018987053327
Product Length/Depth
28 mm
Product Height
397 mm
Product Width
497 mm
Product Weight
19.29 kg
Compliances
EN

Product specifications

Mounting Method
Surface mounting
Number of detection groups
96
Number of outputs for acoustic signal generators
4
Number of outputs for optical signal generators
4
Number of detector addresses
200
Operating voltage
24 V
Number of batteries
2
Battery voltage
12 V
Battery capacity
12 Ah
Class change capability
Yes
Construction material back enclosure
Mild steel
Construction material front enclosure
ABS
Humidity (Non Condensing) - Max
75 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP30
Maximum number of addressable loops
4
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Maximum network size (number of nodes)
126
Weight (Without Batteries)
16.8 kg
Type of display
Touchscreen
Auxiliary free output
Yes
Product branding
Eaton Cooper
Suitable for
Bus Connection
Integrated function
Interface External
Emergency Power Supply Integrated
Addressable
EN Certification Standards
EN54 Pt2 (Control and Indicating Equipment)
EN54 Pt4 (Power Supply Equipment)
Other certification standards
LPCB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.