Eaton Crouse-Hinds series PowerGard back box, Copper-free aluminum, Single-gang, Through feed, 3/4"
| Product Name |
Eaton Crouse-Hinds series PowerGard back box
|
| Catalog Number |
CFDC175
|
| UPC |
662276358317
|
| Product Length/Depth |
3.05 in
|
| Product Height |
4.69 in
|
| Product Width |
2.57 in
|
| Product Weight |
1.65 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III |
| NEMA Rating |
3
3R |
| Number of gangs |
Single-gang
|
| Style |
Through feed
|
| Trade size |
3/4"
|
| Material |
Copper-free aluminum
|