Knowledge Search
Download document () of 20
We make what matters work*

CHCC1DIU

Eaton Bussmann series CHCC modular fuse holder, 48 Vdc, 30A, Single-pole, With indicator

General specifications

Product Name
Eaton Bussmann series CHCC modular fuse holder
Catalog Number
CHCC1DIU
UPC
051712362665
Product Length/Depth
0.69 in
Product Height
2.91 in
Product Width
3.28 in
Product Weight
0.22 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
30 A
Voltage rating
48 Vdc

Physical details

Number of poles
Single-pole
Operating temperature - max
90 °C
Operating temperature - min
-20 °C

General information

Class
Class CC
Used with
For use with KTK-R, LP-CC and FNQ-R Class CC fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.