Knowledge Search
Download document () of 20

CHPV1IU

Eaton Bussmann series CHPV photovoltaic fuse block, Eaton Bussmann series Photovoltiac Fuse Holder, 1000 Vdc, 30A, Modular, Single-pole - CHPV1IU

General specifications

Product Name
Eaton Bussmann series CHPV photovoltaic fuse holder
Catalog Number
CHPV1IU
UPC
051712362726
EAN
51712362726
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
52.583 g
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Voltage rating
1000 Vdc

Physical details

Number of poles
Single-pole
Operating temperature - max
90 °C
Operating temperature - min
-20 °C

General information

Used with
For use with PV Series fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.