Download document () of 20

PVM-15

Eaton Bussmann series PVM photovoltaic fuse, Midget Fuse, 600 Vdc, 50 kAIC interrupt rating, Fast acting class, Fuse Holder and Block mounting, Ferrule end X ferrule end connection, 15A current rating, 50 kA DC breaking capacity

General specifications

Product Name
Eaton Bussmann series PVM photovoltaic fuse
Catalog Number
PVM-15
UPC
051712369268
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant
Certifications
CSA C22.2.
UL 2579

Product specifications

Amperage Rating
15 A
Breaking capacity
50 kA
Fuse indicator
Non Indicating
Interrupt rating
50 kAIC
Connection
Ferrule end x ferrule end
Packaging type
Standard
Voltage rating
600 Vdc
Type
Photovoltaic
Application
Solar combiner boxes, inverters, solar strings

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.