Knowledge Search
Download document () of 20
We make what matters work*

CM20FW
WHT F/UNIT ADAPT TO FM/BB 20A 660V

Fuse accessory, Fuse-holder, low voltage, 20 A, AC 660 V, BS88, 1P, BS, white, fuse-link NITD

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
CM20FW
EAN
5027590497435
Product Length/Depth
60 mm
Product Height
94 mm
Product Width
25 mm
Product Weight
134.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269

Electrical data

Amperage Rating
20 A
Voltage rating at AC
690 V a.c.

Product specification

Model
Camaster
Connection
Front Connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
NITD
NIT

Export product specification