Knowledge Search
Download document () of 20
We make what matters work*

CN15AN2AB

Eaton Freedom NEMA motor control contactor, NEMA Freedom Series Non-Reversing contactor, 1/3 hp at 115V,1 hp at 230V, 1-1/2 hp at 208,240V, 2 hp at 480,600V maximum horsepower, 120V/60 Hz or 110V/50 Hz coil voltage, 9A, Two-pole, Size 00

General specifications

Product Name
Eaton Freedom NEMA motor control contactor
Catalog Number
CN15AN2AB
UPC
782113777085
Product Length/Depth
3.49 in
Product Height
3.88 in
Product Width
1.75 in
Product Weight
1.1 lb
Certifications
UL Listed
CSA Certified

Product specifications

HP rating - max
1/3 hp at 115V,1 hp at 230V, 1-1/2 hp at 208,240V, 2 hp at 480,600V
Phase
Single-phase, three-phase
Amperage Rating
9A
Size
0
Coil voltage
110-120 Vac, 50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.