Knowledge Search
Download document () of 20
We make what matters work*

CN15DN2AB

Eaton Freedom NEMA motor control contactor, NEMA Freedom Series Non-Reversing contactor, 2 hp at 115V, 3 hp at 230V, 7-1/2 hp at 208,240V, 10 hp at 480,600V maximum horsepower, 120V/60 Hz or 110V/50 Hz coil voltage, 27A, Four-pole, Size 1

General specifications

Product Name
Eaton Freedom NEMA motor control contactor
Catalog Number
CN15DN2AB
UPC
782113973500
Product Length/Depth
4.44 in
Product Height
5.05 in
Product Width
2.56 in
Product Weight
2.9 lb
Certifications
UL Listed
CSA Certified

Product specifications

HP rating - max
2 hp at 115V, 3 hp at 230V, 7-1/2 hp at 208,240V, 10 hp at 480,600V
Phase
Single-phase, three-phase
Number of poles
Four-pole
Amperage Rating
27A
Size
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.