Knowledge Search
Download document () of 20

CN15KN3C

Eaton Freedom NEMA Contactor, Full voltage non-reversing, NEMA Size 3 open enclosure - 90 A, Three-pole, 480/60 or 440/50 coil voltage

General specifications

Product Name
Eaton Freedom NEMA motor control contactor
Catalog Number
CN15KN3C
UPC
782113622439
Product Length/Depth
5.94 in
Product Height
7.17 in
Product Width
4.08 in
Product Weight
8 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Common Control

Product specifications

NEMA frame size
NEMA Size 3
Relay
None
Type
Contactor
Configuration
Non-reversing
Phase
Three-phase
Number of poles
Two-pole
Amperage Rating
90 A
Size
3
Horsepower
25 hp at 208 V, 30 hp at 240 V, 50 hp at 480/600 V
Overload relay
None
Coil voltage
480/60 or 440/50

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.