Knowledge Search
Download document () of 20
We make what matters work*

CN35DN2CB

Eaton CN35 electrically held lighting contactor, 30 A, 1 NO, 30 A, Two-pole, Electrically held

General specifications

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
CN35DN2CB
UPC
782113781013
Product Length/Depth
3.49 in
Product Height
3.88 in
Product Width
2 in
Product Weight
1.4 lb
Certifications
UL Listed
CSA Certified

Product specifications

Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.