Knowledge Search
Download document () of 20

CN35GN3EB

Eaton CN35 Electrically held lighting contactor- Open Type , 60 A, 1 NO , Three-pole, Electrically held, CN35, Lighting contactors , 208 V/60 Hz coil

General specifications

Product Name
Eaton CN35 electrically held lighting contactor
Catalog Number
CN35GN3EB
UPC
782113000671
Product Length/Depth
4.44 in
Product Height
5.05 in
Product Width
2.56 in
Product Weight
3.5 lb
Certifications
CSA Certified
UL Listed

Product specifications

Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.