Knowledge Search
Download document () of 20
We make what matters work*

D26MF

Eaton NEMA machine tool relay, D26 Series Front Attachment, used with Any two to eight-pole Type M, Four-pole

General specifications

Product Name
Eaton NEMA machine tool relay
Catalog Number
D26MF
UPC
782113179759
Product Length/Depth
3 in
Product Height
2.9 in
Product Width
4 in
Product Weight
0.45 lb
Certifications
CSA file No. LR353
UL Listed file E1230
UL Listed Class NKCR2
Catalog Notes
Can be added to any two-to eight-pole, type M, D26 relay to provide up to a 12-pole relay. Four NO, non-convertible contacts are included in this assembly.

Product specifications

Type
D26 Series Front Attachment
Number of poles
Four-pole
Used with
Any two to eight-pole, type M, D26 series relay
Series
D26

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.