Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

D64RPB100

Eaton D64 series monitoring relay, Digital GF Relay Unit c/w Built-In CT, Full-Featured Ground Fault Relay-

General specifications

Product Name
Eaton D64 series monitoring relay
Catalog Number
D64RPB100
UPC
782113965406
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
4.25 in
Product Weight
1.74 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Relay
Voltage rating
24-240 Vac/dc
Trip type
30 mA-9 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.