Knowledge Search
Download document () of 20
We make what matters work*

D65VMLP480

D65 Series Monitoring Relays, 480 Vac, Plug-in octal mounting, Full featured voltage/phase monitor, 240-480V

General specifications

Product Name
Eaton D65 series monitoring relay
Catalog Number
D65VMLP480
UPC
782116104017
Product Length/Depth
3.02 in
Product Height
1.2 in
Product Width
2.17 in
Product Weight
0.12 lb
Compliances
RoHS Compliant
Certifications
UL Listed
cUL Listed

Product specifications

Type
Full featured voltage/phase monitor
Amperage Rating
10A
Contact Rating
10A
Mounting method
Plug-in octal
Voltage rating
480 V
Frequency rating
50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.