Knowledge Search
Download document () of 20
We make what matters work*

D80AMC

D80 Series Pneumatic Timer Solenoid, Used with D80 Series Pneumatic Timers, 440/480V coil, 50/60 Hz

General specifications

Product Name
Eaton timing relay
Catalog Number
D80AMC
UPC
782113200248
Product Length/Depth
3.7 in
Product Height
2.6 in
Product Width
0.7 in
Product Weight
0.7 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Can be used for replacement or to convert D80 timers for different volts/hertz applications

Product specifications

Used with
D80 series pneumatic timers
Type
Timing relay
Frequency rating
50-60 Hz
Coil voltage
440/480 V
Series
D80

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.