Knowledge Search
Download document () of 20
We make what matters work*

D80JD10C

D80 Series OFF Delay Pneumatic Timer, No instantaneous contacts, 440/480V coil, 50/60 Hz, 1NO-1NC timed contacts, 0.5-180 seconds adjustable time delay

General specifications

Product Name
Eaton timing relay
Catalog Number
D80JD10C
UPC
782113378565
Product Length/Depth
7.1 in
Product Height
5.1 in
Product Width
1.8 in
Product Weight
3.6 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
ON or OFF delay timers are field convertible from ON to OFF or OFF to ON delay by rotating the solenoid assembly 180 degrees. Timing function is shown on mounting plate.

Product specifications

Type
Timing relay
Timer type
OFF delay
Frequency rating
50-60 Hz
Coil voltage
440/480 V
Contact configuration
1 NO-1 NC timed
Series
D80
Time delay
0.5-180 seconds adjustable

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.