Knowledge Search
Download document () of 20

D93225ACZ2

D93 Series Solid-State Relay, 3-32 Vdc input voltage, 24-280V output voltage, Zero cross switching type, 25A rated operational current, Green LED, SPST-NO contact configuration, IP20 enclosure.

General specifications

Product Name
Eaton D93 series solid-state relay
Catalog Number
D93225ACZ2
UPC
786685219486
Product Length/Depth
0.66 in
Product Height
1.74 in
Product Width
2.28 in
Product Weight
0.22 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL 508
CSA Certified

Product specifications

Rated operational current
25A
Enclosure
IP20
Indicator color
Green
Input voltage
3-32 Vdc
Output voltage
24-280 V
Series
D93
Switch type
Zero cross
Contact configuration
SPST-NO

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.